コース概要

This training is meant for engineers responsible for designing manufacturing processes such as RTM/infusion for composite parts. This training relies on PowerPoint presentation and practical use cases executed on workstation. This training will allow the trainee to confidently create simulation models.

Audience

対象

CAE engineers, Process engineers, Material engineers, Designers.

Course Objective

コースの目的

Be able to model, analyze results and optimize through simulation standard injection or infusion processes performed at a constant and uniform temperature. Be able to identify required data and to determine proper assumptions for simulations.

 コース詳細

Duration icon 間隔: 2 Days
Level icon  レベル: Basic

前提知識

Basic FEA knowledge and basic composites material knowledge.

No suitable date or place? Request custom training.

Day 1

  • Introduction on physics, modeling, material requirements
  • GUI description and workflow Visual-RTM and Visual-Viewer
  • Shell model simulations: From CAD (1) to simulation with simple tutorials. The next concepts will be explained:
    • Vents, air traps and gravity effect
    • Permeability and fiber orientation definition
    • Layer design manager
    • Channels and runner
    • Automatic process: Triggers and sensors
    • Air entrapment, gravity

Day 2

  • Solid model simulations
  • From CAD(1) to simulation with advanced tutorials. The next concepts will be explained:
    • CPD and lay-up importation
    • Mesh of a complex laminates. Automatic mesh
  • Effect of draping on injection (Importation of fiber direction and laminates):
    • Link with QUIKFORM on shell and solid model
    • Link with PAM-FORM on shell and solid model
  • Extra options: Flow optimization, porosity, overfilling and gravity
  • Fluid-mechanic simulations: Infusion, Core deformation, Light-RTM and CRTM
  • Design of Experiments and Optimization

This training course includes initiation to Visual-Mesh regarding the specific meshing needs of the treated models. However, it does not include a complete Visual-Mesh training that can be ordered separately.

Ready to level up your knowledge and skills?

Join industry professionals and take your learning to the next level with our expert-led training.