Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight E4547Aワンダ解析ソフトウェアは、J7231B OmniBER OTN、OmniBER 718/725ジッタ・アナライザからのデータで、MTIE、MRTIE、TDEVワンダをリアルタイムに計算します。OmniBERアナライザを使用してTIE測定サンプルを収集し、RS-232経由でPC上のE4547Aソフトウェアにデータを送ります。E4547AはリアルタイムでMTIE、MRTIE、TDEVを計算して、分かりやすいグラフ形式で表示します。測定結果に対して、規格に準拠したマスクやユーザ定義のマスクを使用して、評価が簡単に行えます。
E4547Aワンダ解析ソフトウェアはCD-ROMに収録され、ユーザ・マニュアルが付属しています。使用できるOSは、Windows(R)95、Windows(R)98、Windows(R)2000、Windows(R)NT、Windows(R)XPです。