Use the links below to install or update your existing Sequence Studio software.

Sequence Studio software is a PC-based application, it can be downloaded and run in demo mode without a license, but with limited functionalities.

Downloading the Sequence Studio software

  • Click on the Download button for .exe file below and choose Run.

You will need purchase and install a commercial license on your PC to enable full functionality of Sequence Studio

  • Locate the Host ID from the PC on which you installed the Sequence Studio software. Click Start > (All) Programs > Keysight > Keysight License Manager.
  • Follow the instructions on your entitlement certificate to proceed with the license redemption and installation.

For detailed information, refer to the Installation Manual below.

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2012-05-31 01.00.05 Software file available for download.
リリース バージョン
2012-05-31 01.00.05
Version Description
Software file available for download.

ダウンロード方法

  • See Above

インストール方法

  • Information Not Available

ライセンス

  • Does Not Require a License

Installs on: Instrument

OS

  • Windows XP
  • Windows 2000

前提知識

  • Not Applicable

対象測定器

  • E6607A, E6607B
ソフトウェアバージョンはご利用いただけません
SHOW MORE