ダウンロード方法

  • Installing instrument software into an S9110A is similar to installing software on a Microsoft Windows based PC.
  • Download the software file onto the instrument (if it is connected to the network)
  • OR
  • Download to your PC
  • Transfer the file to the S9110A using a USB storage device (greater than 3 Gbytes)

インストール方法

  • Click on the downloaded installer executable from the How to Download section.

ライセンス

 
  • Does not require a License

説明資料

Installs on: PC  

OS

  • Windows 10 (64 bit)

 

前提知識

対象測定器

 

  • S9110A