What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- This tool allows the system to power down and reboot itself to Windows after ~4-second intervals. A normal restart would just reboot without shutting down the controller.
- This feature allows modules in the system to load the firmware and reboot after that.
- Note that this setting is a one-time deal. Controller will behave/back to normal on the next restart unless tool is executed again.
ダウンロード方法
- Click the download button
インストール方法
- Download and unzip the ColdBoot.zip file.
- As administrator, run the cpwresetCtrl64.exe file.
- When the command prompt shows up, enter “1” and press ENTER. The feature will be enabled.
- Note that this setting is a onetime deal. User will have to repeat the steps if they wish to enable it after chassis is power cycled.
ライセンス
- Does Not Require a License
Installs on: Instrument
OS
- Windows 10 (64 bit)
前提知識
- M9037A requires AG12 or greater
- M9035A requires KS10 or greater
- M9038A required KS05 or greater
対象測定器
- M9037A
- M9035A
- M9038A