ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

ライセンス

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.33.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.33.ffp md5

The Hash values are as follows:

SHA256:  ebb7aaecf52933d51f9d11dc64d4c3306a4bb1b2f6f46ccf6c2c7f09a15a682e

SHA1:   9ac7435204d3f575dbd7c454b8aee597f815dc88

MD5:    e67e811b58b1b0ff52c82a7ede2a26da

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.