What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ダウンロード方法
- Click the Download button.
- Save or run the installer.
インストール方法
- Double-click on downloaded software file to run the installer.
ライセンス
- Does not require a license.
説明資料
Installs on: PC
OS
- Windows 7
- Windows 10
前提知識
- SL1200A Series Scienlab Regenerative 3‑Phase AC Emulator
- SL1200A Regenerative AC Emulator Firmware
- System requirements:
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB for 32-bit; 2 GB for 64-bit (3 GB or greater recommended)
- Display Resolution: 1290 x 1024 minimum (1920 x 1080 or greater recommended)
対象測定器
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A