PathWave Advanced Design System (ADS) 2024 Update 2.2 addresses 11 items (bugs/tasks/stories) in the following areas:

Design Cloud, EM Simulation, RFPro, Data Display, Design Editing, Design & tech Management, and Installation.

For more details, please refer to Release Notes. 

ADS 2024 Update 2.2
Platform Filename Downloads Size md5sum
Linux 64-bit ads_2024_update2_2_linux_x64.tar
Download

 4,831,477,760 bytes (4.49 GB)

e2eb13c23c2752c5ecc533a28eca2528

Windows 64-bit ads_2024_update2_2_win_x64.exe Download  3,656,314,880 bytes (3.40 GB) 1021b1f1d988166e0f6a0a396c3b48c8 

Note: ADS 2024 Update 2.2 is the second minor update release of the ADS 2024 Update 2.0 release. You can install and run it on the same machine with ADS 2024 Update 2.0.

Documentation

How to Install

Supporting Documentation

Prerequisites

Return to the PathWave Advanced Design System (ADS) Software downloads page.