High-Accuracy BRDF and BSDF Characterization of Ultra-Black Coatings

アプリケーションノート

Ultra-black coatings such as Vantablack® are increasingly used in advanced optical systems to minimize stray light and enhance performance. However, their extremely low reflectance makes accurate characterization challenging using conventional measurement techniques. This application note presents how Keysight Technologies Measurement Services address this challenge through high-precision angle-resolved optical measurements.

 

Using the REFLET 180S BRDF/BSDF goniophotometer, Keysight enables detailed characterization of Vantablack coatings across a wide angular range and spectral domain. The Bidirectional Reflectance Distribution Function (BRDF) and Bidirectional Scattering Distribution Function (BSDF) provide comprehensive insight into how light interacts with ultra-black surfaces, while Total Hemispherical Reflectance (THR) offers complementary integrated values.

 

The measurement methodology relies on calibrated, traceable setups and high dynamic range instrumentation capable of resolving reflectance levels down to extremely low values. These capabilities ensure accurate detection of diffuse scattering behavior and the absence of specular reflection peaks, which are critical for stray light suppression.

 

The application note further highlights the impact of such measurements across key industries, including automotive ADAS systems, aerospace and satellite payloads, and photonics instrumentation. In these applications, precise stray light control directly improves signal-to-noise ratio, detection reliability, and overall system performance.

 

By leveraging advanced instrumentation and expert analysis, Keysight Measurement Services provide engineers with reliable optical scattering data, enabling better design, simulation, and qualification of ultra-low reflectance materials.