M8040A BERT “Good” and “Better” Bundles

小冊子

Receive up to 15% off BERT hardware when bundling your M8040A-32G  

 

The M8040A “good” and “better” bundles combine the hardware and software you need to solve your measurement challenges, while saving your budget!

 

The M8040A high-performance BERT equips you with the tools you need to for physical layer characterization and compliance testing. With support for PAM4, PAM3, and NRZ signals, and symbol rates up to 64 Gbaud, it can test a multitude of devices designed for 400/200 GbE, 800G, OIF CEI-56G and CEI-112G, PCIe 64/32/16/8/5 GT/s, USB 3.2, USB4, Thunderbolt 3 and Thunderbolt. Now, you can add on basic software applications, compliance apps, and probes to take your analysis to the next level.

 

For a limited time, you can save up to 15% off your BERT hardware when bundling the M8040A-32G BERT! See the table below for bundle configuration options:

 

 

Good

Better

Hardware

M8040A-G32

M8040A-G32

Number of Basic Software Items*

2

3

Number of Compliance Software Items*

 

2

Bundle Discount (up to)

12% off BERT hardware

15% off BERT hardware

 

Bundle conditions

 

• Price adjustment applies for M8040A hardware items only 

-       Does not include- software applications (PPKS), probes, cables, fixtures, transit cases, etc.

• M8040A-PA8 cannot be combined with other bundles

• Keysight Technologies reserves the right to modify or discontinue this offer during the bundle period

 

For more information

 

• Contact your Keysight representative for any questions, to request a quote, or place an order: keysight.com/find/contactus

 

Eligible basic software list

 

Description

Product Number

Option

Advanced jitter sources for receiver characterization, module-wide license

M8045A

0G3

De-emphasis, module-wide license

M8045A

0G4

Reference clock multiplier, module-wide license

M8045A

0G6

Forward Error Correction (FEC) encoding, module-wide license

M8045A

0G9

PAM4 encoding up to 32 Gbaud, module-wide license

M8045A

0P3

Extension to PAM4 encoding up to 64 Gbaud, module-wide license

M8045A

0P6

Equalization, license (only needed for > 32 Gbaud)

M8046A

0A3

PAM4 decoding up to 32 Gbaud, license

M8046A

0P3

PAM4 decoding extension to 58 Gbaud, license

M8046A

0P6

Clock recovery for 32 Gbaud, license

M8046A

0A4

Clock recovery extension to 64 Gbaud, license

M8046A

0A5

Interactive link training for PCIe, license

M8046A

0S1

SKP OS filtering for PCIe and CCIX, license

M8046A

0S2

Interactive link training for USB 3.2, license

M8046A

0S3

SKP OS filtering for USB 3.x, license

M8046A

0S4

ALIGN filtering for SATA 3/6G, SAS 3/6/12G, license

M8046A

0S6

Interactive link training extension for PCIe 64 GT/s, license

M8046A

0N1

PCIe Filtering of SKP OS Extension for 64 GT/s

M8046A

0N2