Industry 4.0 5G Device Validation

デモ

Ultra-reliable, low-latency communications (URLLC) and 5G Time Sensitive Networks (TSN) features are critical features for Industry 4.0 networks. Automating the tests using a standard platform increases the accuracy of the test while saving time and cost. This demo highlights the integration of Keysight’s UXM 5G Wireless Test Platform emulating a 5G network with Siemens’s 5G industrial gateway creating a 5G network. An industrial robotic arm that acts as an industrial device is controlled using Keysight’s Pathwave Test Automation solution built on OpenTAP.