Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- 10075A IC Clip Kit, 0.5 mm
10075A IC Clip Kit, 0.5 mm
Probe fine-pitch ICs with two dual-lead adapters and four 0.5-mm clips that can be mounted side by side
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Probe fine-pitch ICs with two dual-lead adapters and four 0.5 mm clips that can be mounted side by side.
Highlights
- Smallest IC clips in the industry to date!
- Probe PQFP and SOIC SMT packages from .5 to .8 mm lead pitch
- Thin clip body allows many IC clips to be mounted side by side
These ultra-small IC clips are ideal for connecting to fine-pitch IC's as small as 0.5 mm. The clip body allows many clips to be mounted side by side. Each kit includes four 0.5 mm IC clips and two dual-lead adapters.
The dual-lead adapter makes connecting the IC clips to your probe easy. You simply install the tip of the Keysight 10070-family probe into the dual-lead adapter. The other end of the dual-lead adapter has two leads that fit the IC clips, or 0.635 mm diameter posts.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility