Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- 5G Device Testing
- 5G Device Test Solutions
- S8711A UXM 5G Test Application
S8711A UXM 5G Test Application
Analyze 5G NR chipsets and devices across the workflow with a solution that keeps pace with the standards
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Keysight's S8711A UXM 5G Test Application is an interactive real-time testing tool that covers the full chipset and device development workflow from early prototype testing through integration and verification.
Achieve a high level of autonomy in configuration and parameterization with a comprehensive suite of tools for network emulation, RF and functional testing. Verify more use cases with an easy-to-use yet powerful GUI, log view, and remote control through SCPI.
Look to the future and:
- Reduce errors and test efficiently with built-in dynamic port mapping and switching
- Verify device performance in 5G NR FR1 and FR2 including 5G NR-U
- Achieve the widest range of network emulation for 5G NR NSA and SA, TDD, FDD, LTE, C-V2X, V2X sidelink, GSM, GPRS, EGPRS, and W-CDMA connections and eCall, and C-IoT
- Test quickly with fast processing and flexible band combinations
- Connect multiple platforms for additional CA configurations
Measure confidently with the most complete coverage of functional and RF tests:
- Characterize the latest enhancements including RedCap and NTN
- Verify to the most recent 3GPP standards and analyze corner cases beyond the standard test procedures
- Test chipset and device RF performance under many conditions including: MIMO, CA, link adaptation, flexible scheduling, flexible band combinations, maximum IP throughput, AWGN, and Fading
- Analyze the functional behavior of chipsets and devices using: E2E data throughput, voice and video with integrated IMS, power consumption, mobility, negative testing, and IP impairments
The S8711A UXM 5G Test Application is part of Keysight’s 5G Network Emulation Solutions portfolio. It is a comprehensive testing tool for technical users that need to fully control the network environment and validate customized testing campaigns through RF performance and functional KPI.
Non-Terrestrial Networks (NTNs)
Using satellites to expand your wireless communications reach
Characterize 5G NR RedCap Devices
RedCap stands for Reduced Capability 5G NR devices. 3GPP approved this new device type in Release 17 to make it easier for 5G to be used with IoT devices. The reduced 5G NR capability allows for reduced cost during development and manufacturing. Typically, IoT uses low-cost devices in applications such as wearables, industrial sensors, smart homes and cities, and security and surveillance. Learn more about how our Wireless Network Emulation Solutions help to reduce cost while performing functional and RF tests on RedCap devices.
Featured Resources for S8711A UXM 5G Test Application
Related Products and Solutions
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility