- ...
- Instrument Measurement Software
- Oscilloscope Software
- N7019A USB Type-C® Active Link Fixture
N7019A USB Type-C® Active Link Fixture
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Highlights
- Provides access to all Type-C signals during an active link
- Signals include Vbus, USB 2.0, USB-PD, SBU1/2, and TX/RX up to maximum USB4 rate of 20 Gbps
- Works in conjunction with Keysight Protocol Trigger Decode solutions for USB-PD, USB 2.0, USB 3.2, and USB4
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility