Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
20 Channel Multiplexer (2/4-wire) Module. High voltage switching capability of up to 300 V and built-in thermocouple reference junction.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Bundle DAQ Mainframe with Modules and Save
Choose the bundle that best fits your measurement application and save up to 10% off the list price compared to purchasing the same items individually.
Highlights
The Keysight DAQM901A module Data Acquisition System is the most versatile 20-channel multiplexer for general-purpose scanning. It combines dense, multi-function switching with 80 channel / second scan rates to address a broad spectrum of data acquisition applications.
Two- and four-wire channels can be mixed on the same module. Two additional fused inputs (22 channels total) route up to 1A of current to the internal digital multimeter, allowing ac and dc current measurements without the need for external shunt resistors.
- 20 Channel Multiplexer + 2 Channels for dedicated current measurement
- Two- and four-wire scanning
- 300 V switching
- 80 channels/s scanning
- Built-in thermocouple reference junction
Standard product includes:
- 1 DAQM901A, 20 Channel Multiplexer Module
- 1 Functional Test Certificate
Interested in a DAQM901A?
Featured Resources for Data Acquisition System
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility