Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price US$ 2,005

Typical Configuration  

Typical Configuration

DAQ970A Data Acquisition System

  • R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Configure

Prices for: Hong Kong

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 3-slot mainframe with USB and LAN
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 450 channels per second with new solid-state multiplexer module
  • 8 switch and control plug-in modules to choose from
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, AC/DC volts and current; resistance, frequency/period, diode test and capacitance
  • 100k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • BenchVue software enabled: BenchVue DAQ Control and Analysis app enables you to create tests without programming

Description

Get the next-generation data acquisition (DAQ) system with a 3-slot mainframe and your choice of 8 plug-in modules. Interface with the DAQ using Keysight BenchVue DAQ software, the intuitive graphical front panel with task oriented, self-guiding menus, or a web browser.

  • Advanced 6½ digit internal DMM with improved accuracy and faster measurement speed
  • Ability to measure very low current ranges (1 μA DC and 100 μA AC) and higher resistance range (1000 MΩ)
  • New auto-calibration that compensates for internal drifts caused by time and temperature changes
  • 3497XA compatible, program and configuration

PLUS

  • All modules have been updated to have improved switching speeds and accuracies
  • NEW DAQM900A solid state multiplexer with scan rate speed of up to 450 channels/sec

Plug-in module product comparison

Keysight’s BenchVue DAQ Control and Analysis app is available for use with the DAQ970A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments. Learn more and download a free trial of BenchVue DAQ app software.

For more information about DAQ, please visit Keysight data acquisition - daq page.