Highlights

The M8085A MIPI® receiver test software is a software plug-in for M8070B system control software used with the M8100 series of arbitrary waveform generators (AWG). The M8085A plug-in controls the M8195A AWG to create C-PHY or D-PHY standard compliant test signals. In addition, it provides routines for calibration of all signal parameters and for all tests specified in the applicable Conformance Test Suite. Together with the additional available DUT control interfaces, it is possible to read the BER of the receiver under test from the M8070B software and display the BER dependency from test parameters within the M8070B user interface.

  • Fast characterization of single or multi-lane C-PHYSM and D-PHYSM receivers
  • Editor enables set-up of all PHY-parameters in application terms
  • Reliable and automated calibration of signal parameters
  • Complete and compliant RX test procedures enabling automated, unattended test
  • Can be operated manually or under program control via customer or N5990A Keysight test sequencer

MIPI® is a registered trademark owned by MIPI Alliance

Free Trials

M8085A MIPI® Receiver Test Solution Software

  • Editor enables set-up of all PHY-parameters in application terms
  • Reliable and automated calibration of signal parameters
  • Complete and conformant RX test procedures allowing automated, unattended test

Extend the Capabilities for your MIPI® Receiver Test Solution

Want help or have questions?