Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Directional Couplers and Bridges
- 86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz
86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy.
HIGHLIGHTS
Superior RF performance
- Coupling factor: 18 dB +/- 3 dB (0.3 MHz to 3 GHz)
- Directivity: 38 dB (0.3 MHz to 1.3 GHz); 33 dB (1.3 GHz to 3 GHz)
- Return loss: 14 dB (0.3 MHz to 3 GHz); 1.5 VSWR
- Insertion loss: 2.0 dB (0.3 MHz to 1 GHz); 2.5 dB (1 GHz to 3 GHz)
The Keysight 86205B high directivity 50 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility