86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
A partir de
Perform reflection measurements, signal leveling, and other applications with unparalleled accuracy
HIGHLIGHTS
Superior RF performance
- Coupling factor: 18 dB +/- 3 dB (0.3 MHz to 3 GHz)
- Directivity: 38 dB (0.3 MHz to 1.3 GHz); 33 dB (1.3 GHz to 3 GHz)
- Return loss: 14 dB (0.3 MHz to 3 GHz); 1.5 VSWR
- Insertion loss: 2.0 dB (0.3 MHz to 1 GHz); 2.5 dB (1 GHz to 3 GHz)
The Keysight 86205B high directivity 50 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.
Amplie as Capacidades
Want help or have questions?