Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
N4391A-110 Optical modulation analyzer with 4 channel receiver and analysis software
N4391A-120 Optical Modulation Analyzer Special 63GHz with 4 channel (master/slave) testsets
N4391A-210 Internal Local Oscillator
N4391A-220 Internal Local Oscillator and External Local Oscillator Input and Local Oscillator Out
N4391A-420 Custom - OFDM (orthogonal frequency-division multiplexing) Analysis License
N4391A-500 C band iTLA internal Local Oscillator
N4391A-501 L band iTLA internal Local Oscillator
N4391A-M33 Integration of one customer-owned 90000 Q Series or Z Series Oscilloscope with new N4391A Optical Receiver with up to 4x33GHz
N4391A-M63 Integration of one customer-owned Q-Series or Z-Series Oscilloscope with new N4391A Optical Receiver with up to 2x63GHz
N4391A-M64 Integration of two customer-owned 90000 Q Series or Z Series Oscilloscope with new N4391A Optical Receiver with up to 4x63GHz
N4391A-RK3 Rack Mount Kit for N4391A Single Scope DSOX90000Q
N4391A-Z20 Infiniium Oscilloscope 20 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ204A)
N4391A-Z25 Infiniium Oscilloscope 25 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ254A)
N4391A-Z33 Infiniium Oscilloscope 33 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ334A)
N4391A-Z50 Infiniium Oscilloscope 50 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (1x DSOZ504A)
N4391A-Z63 Infiniium Oscilloscope 63 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (1x DSOZ634A)
N4391A-Z64 Infiniium Oscilloscope 63 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (2x DSOZ634A)

Contact Keysight for option pricing.

PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Industries & Technologies