APS-100/400

Next-gen security testing with ultra-high-speed compute fabric

Keysight APS-100/400 systems deliver unmatched performance and scale for advanced security validation and application traffic testing. Built around high-speed compute nodes and dense I/O modules, this platform supports massive parallel workloads, ultra-high throughput, and detailed threat modeling. Ideal for validating next-generation infrastructure, including cloud networks, 5G cores, and large-scale enterprise deployments, the APS-100/400 systems ensure realistic performance under extreme traffic conditions and evolving threat landscapes. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Massive port scalability

Scale from 100GE to 400GE while maintaining deterministic packet timing and multi-terabit throughput. Stress firewalls, load balancers, and gateways under real-world traffic conditions.

Compute-driven test engines

Purpose-built packet engines handle TLS handshakes, protocol fuzzing, and complex application flows without CPU bottlenecks, ensuring consistent, true-to-life stress testing.

Compatible with security test stacks

Integrates with BreakingPoint, IxLoad, and automation frameworks. Combine realistic traffic with attack libraries and workflows for comprehensive validation.

Optimized for modern networks

Emulate 5G slices, NFV workloads, and hybrid data center traffic with precision. Validate resilience against encrypted traffic, evolving threats, and multi-tenant events. 

prod_image
  • Ports

    4 até 8

  • Interface

    QSFP28, QSFP-DD

  • Interface speed modes

    100GE, 25GE, 10GE, 400GE, 200GE, 50GE, 40GE

  • Software compatibility

    BreakingPoint, IxLoad

  • Características adicionais

    Fusion; triple-speed, Fusion; seven-speed

Frequently asked questions