Modular Systems
Keysight modular systems are available in two specific forms: PXI and AXIe. Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.
Keysight Modular systems. Unrivaled Performance. Half the Time to Insight.
For more than 75 years, Keysight has been unlocking measurement insights. Along the way, we’ve been creating industry-leading test equipment in the shapes and sizes our customers need: full-size bench top, small bench top, handheld, and modular.
Today, we’re putting the unrivaled performance—and consistent measurement science—of our RF, microwave, and high-speed digital instruments in a modular portfolio. To provide a time-saving starting point for test system creation, we’re documenting modular Reference Systems that address specific application areas that range from power amplifier testing to satellite signal monitoring. Keysight’s modular systems help you tackle your toughest RF, microwave, and digital challenges by delivering unrivaled PXI and AXIe performance. Our foundation is the industry’s most accurate measurement science, giving you maximum confidence to achieve your first, best measurement and insight into what is next. Our modular hardware innovations are focused in two specific forms: PXI and AXIe.
PXI Modular Systems
PXI is an open, multi-vendor standard governed by the PXI systems alliance that ensures interoperability of modules and chassis from different vendors.
The PXIe backplane bus leverages PCI Express® technology, greatly increasing test speed and reducing latency, especially for data and transaction-intensive test applications. The bus also enables scalability of the system as test needs change, and PXI can be integrated into an existing test system of benchtop or AXIe instruments.
AXIe Modular Systems
AXIe is a next-generation, open standard based on Advance Telecom Computing Architecture. By increasing the power and headroom available to each slot, higher performance modules have been developed with faster switching speeds, larger power draws, and more complex measurement architectures.
An augmented local bus, providing communication and synchronization between slots, facilitates complex multi-instrument configurations, data storage, and co-processing. As a result, AXIe modular systems provide timing, triggering, and module-to-module data movement features for high-performance test and measurement systems used in aerospace defense, high-energy physics, semiconductor test, and other industries. AXIe modular systems use horizontal configurations for minimal rack space and vertical for larger systems. The chassis and modules complement benchtop and PXI products and include PCIe and LAN interfaces that allow them to act like virtual PXI or benchtop instruments.
Keysight’s three-year standard warranty—worldwide—is our commitment to superior product quality. Our multi-vendor One-Stop Calibration and uptime services ensure the ongoing accuracy, performance, and availability of your instruments.
In every form factor, our goal is to deliver the performance your teams need to stay on the leading edge in your industry.
Find the Series That's Right for You
PXI Products
Produtos AXIe
Data Acquisition Systems (DAQ)
USB Products
Produtos VXI
Soluções de Referência
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster