O que você está procurando?
10767B Lightweight Retroreflector
The Keysight 10767B retroreflector is optically identical to the 10767A retroreflector, but has a lightweight housing.
A partir de
HIGHLIGHTS
- Beam size: 6 mm (0.24 in)
- Linear Interferometer: 10766A
- Lightweight housing
The Keysight 10767B lightweight retroreflector is optically identical to the Keysight 10767A retroreflector, but has a lightweight housing. It is used as the measurement retroreflector in situations where the weight of the Keysight 10767A might cause distortion (for example, a small robot or a small coordinate measuring machine). It is primarily used in the 5530 Laser Calibration systems.
The Keysight 10767B is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning or calibration system that improves product quality, increases yields, and facilitates manufacture of precision products.
Interested in a 10767B?
Extend the capabilities for your Lightweight Retroreflector
Featured Resources for 10767B Lightweight Retroreflector
Want help or have questions?