Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
RF-microwave circuit synthesis and simulation software for circuit board and sub-system designers.
Accelerate RF design tasks from hours to minutes with automatic RF circuit synthesis.
Genesys is an affordable, accurate and easy-to-use RF-microwave circuit synthesis and simulation electronic design automation (EDA) tool for RF circuit and subsystem designer. It features the industry’s widest coverage of RF circuit synthesis capabilities with 12 synthesis modules to instantly create passive, active, lumped and distributed RF/microwave circuits based on your input specs. It is therefore an ideal design productivity companion to quickly synthesize RF subcircuits such as microstrip or lumped matching networks and filters for a bigger design in Keysight Advanced Design System (ADS). It also includes circuit, 3D planar electromagnetic,RF subsystem and statistical simulators to analyze performance and yield, thus reducing wasteful hardware rework downstream. A unique vendor parts synthesis (VPS) capability automatically picks the nearest RLC discrete purchasable vendor parts values for lumped circuits, which saves tedious and error-prone manual replacements.
Simulate and build RF circuits and RF sub-systems with real parts.
Create high-performance RF circuits with automatic synthesis.
Identify and fix system components causing performance degradation.
Convert ideal electrical designs to physical implementation.
Automatically create custom filter topologies.
Analyze, tune, and optimize designs with circuit-electromagnetic-system co-simulation.
Identify RF system lineup design errors missed by traditional spreadsheet calculations. With Genesys affordable, accurate and easy-to-use design environment — including circuit, system, and electromagnetic simulators — you will gain confidence in your design reviews before hardware realization. Just a few mouse clicks and you can watch as your matching network or filter is synthesized and optimized automatically. Then, replicate the design to Keysight's Advanced Design System (ADS) for inclusion into a more complex design.
Configuration Guides
Notas de Aplicação
Notas de Aplicação
Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.
EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
W5300B RF Synthesis Core is an RF circuit design software, including schematic capture, linear & statistical simulators, and more capabilities.
W5300B RF Synthesis Core is an RF circuit design software, including schematic capture, linear & statistical simulators, and more capabilities.
W5300B
W5300B RF Synthesis Core is an RF circuit design software, including schematic capture, linear & statistical simulators, and more capabilities.
The W5300B RF Synthesis Core includes:
RF Synthesis Core is the an affordable, easy-to-use, full-featured design environment with schematic capture, linear and statistical simulators, optimization, layout, data display, Matlab scripting and test instrument link capabilities. It provides the prerequisite environment to add extended capabilities in other affordable bundles to include: comprehensive RF circuit synthesis; nonlinear circuit simulators; RF system; Modulated RF; and electromagnetic (EM) simulation.
W5301B RF Synthesis Core + Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities to RF components.
W5301B RF Synthesis Core + Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities to RF components.
W5301B
W5301B RF Synthesis Core + Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities to RF components.
The W5301B RF Synthesis Core, Synthesis includes:
RF Synthesis Core, Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities. The synthesis modules create high-performance circuits, shorten routine design tasks from hours to minutes, and enable fast make-or-buy decisions on RF components. All 12 automatic RF circuit synthesis modules are included in the Synthesis add on to the Core capabilities.
W5302B RF Synthesis Core + System is an accurate RF system and linear circuit design software to identify and fix blocks that degrades performance.
W5302B RF Synthesis Core + System is an accurate RF system and linear circuit design software to identify and fix blocks that degrades performance.
W5302B
W5302B RF Synthesis Core + System is an accurate RF system and linear circuit design software to identify and fix blocks that degrades performance.
The W5302B RF Synthesis Core, System includes:
RF system architecture design (Spectrasys) with accurate behavioral and Keysight Sys-Parameters data-based frequency-dependent system blocks to completely analyze nonlinear system block diagram performance. Unique root-cause diagnostics identify culprit components that impair system performance such as origins of nonlinear spurious mixing intermods ignored by traditional spreadsheet calculations. WhatIF instantly identifies spurious free IF bands for designing multiband down convertors with high or low side LO's.
Core + all Synthesis + 3D planar EM simulator predicts, visualizes & fixes EM effects of physical layout. Simulate planar antenna far field radiation patterns.
Core + all Synthesis + 3D planar EM simulator predicts, visualizes & fixes EM effects of physical layout. Simulate planar antenna far field radiation patterns.
W5304B
Core + all Synthesis + 3D planar EM simulator predicts, visualizes & fixes EM effects of physical layout. Simulate planar antenna far field radiation patterns.
The W5304B RF Synthesis Core, Synthesis, EM includes:
Core, all circuit Synthesis and 3D planar electromagnetic simulator (Momentum) enables automatic synthesis of RF circuits with lumped and distributed elements. 3D planar EM simulation accounts for the EM effects of physical layout (e.g. solder pads, junction discontinuities, vias and transmission lines) on linear RF circuit performance. Predict planar antenna characteristics such as gain, sidelobe levels and impedance. Interactive cut planes and 3D visualization of animated surface currents enable troubleshooting and correction of undesired EM effects such as coupline, reflection and radiation before hardware fabrication to avoid costly rework and iterations.
The W5305B enables comprehensive synthesis of RF circuits with EM-circuit co-simulation to account for EM effects (coupling, reflection & radiation).
The W5305B enables comprehensive synthesis of RF circuits with EM-circuit co-simulation to account for EM effects (coupling, reflection & radiation).
W5305B
The W5305B enables comprehensive synthesis of RF circuits with EM-circuit co-simulation to account for EM effects (coupling, reflection & radiation).
The W5305B RF Synthesis Core, Synthesis, Circuit, EM includes:
Core, all circuit Synthesis, time/frequency domain circuit simulators and 3D planar electromagnetic simulator (Momentum) enables automatic synthesis of RF circuits with lumped and distributed elements. Automatic EM-circuit co-simulation accounts for the EM effects of physical layout (e.g. solder pads, junction discontinuities, vias and transmission lines) on linear and nonlinear RF circuit performance. Predict planar antenna characteristics such as gain, sidelobe levels and impedance. Interactive cut planes and 3D visualization of animated surface currents enable troubleshooting and correction of undesired EM effects such as coupline, reflection and radiation before hardware fabrication to avoid costly rework and iterations.
Core + System architecture and WhatIF frequency planning + Dataflow simulator (Genesys engine) for Modulated RF system analysis (EVM, ACPR, Constellation).
Core + System architecture and WhatIF frequency planning + Dataflow simulator (Genesys engine) for Modulated RF system analysis (EVM, ACPR, Constellation).
W5306B
Core + System architecture and WhatIF frequency planning + Dataflow simulator (Genesys engine) for Modulated RF system analysis (EVM, ACPR, Constellation).
The W5306B RF Synthesis Core, System, Modulated-RF includes:
RF system architecture design (Spectrasys) with accurate behavioral and Keysight Sys-Parameters data-based frequency-dependent system blocks to completely analyze nonlinear system block diagram performance with digitally modulated RF sources for EVM and ACPR specs. Unique root-cause diagnostics identify culprit components that impair system performance to ensure optimal choice of system component specs along the entire chain and avoid costly hardware rework and iterations. WhatIF instantly identifies spurious free IF bands for designing multiband down convertors with high or low side LO's.
W5307B synthesizes RF circuits and simulate RF system chains with digitally modulated RF signals to predict, diagnose and fix EVM impairments. Learn more!
W5307B synthesizes RF circuits and simulate RF system chains with digitally modulated RF signals to predict, diagnose and fix EVM impairments. Learn more!
W5307B
W5307B synthesizes RF circuits and simulate RF system chains with digitally modulated RF signals to predict, diagnose and fix EVM impairments. Learn more!
The W5307B RF Synthesis Core, Synthesis, System, Modulated-RF includes:
Core, Synthesis, System, Modulated RF enables comprehensive synthesis of lumped and distributed RF circuits together with RF system design and analysis of system block diagram performance under digitally modulated RF stimulus. Predict, diagnose and fix EVM impairments from culprit system blocks for optimum RF system performance. Supports Keysight frequency dependent Sys-Parameters to accurately model off-the-shelf system blocks in simulation.
W5308B enables comprehensive synthesis and simulation of RF circuits with RF system simulation under modulated RF stimulus to verify EVM specifications.
W5308B enables comprehensive synthesis and simulation of RF circuits with RF system simulation under modulated RF stimulus to verify EVM specifications.
W5308B
W5308B enables comprehensive synthesis and simulation of RF circuits with RF system simulation under modulated RF stimulus to verify EVM specifications.
The W5308B RF Synthesis Core, Synthesis, Circuit, System, Modulated-RF includes:
Core, Synthesis, Circuit, System, Modulated RF enables comprehensive synthesis and simulation of lumped/distributed linear/nonlinear RF circuits together with RF system design and analysis of system block diagram performance under digitally modulated RF stimulus. Predict, diagnose and fix EVM impairments from culprit system blocks for optimum RF system performance. Supports Keysight frequency dependent nonlinear X- and Sys-Parameters to accurately model off-the-shelf system blocks in simulation.
W5309B is the most powerful Keysight RF Synthesis bundle to acquire comprehensive RF circuit and system design capabilities for RF board implementation.
W5309B is the most powerful Keysight RF Synthesis bundle to acquire comprehensive RF circuit and system design capabilities for RF board implementation.
W5309B
W5309B is the most powerful Keysight RF Synthesis bundle to acquire comprehensive RF circuit and system design capabilities for RF board implementation.
The W5309B RF Synthesis Core, Synthesis, Circuit, System, Modulated-RF, EM includes:
Core, Synthesis, Circuit, System, Modulated RF, EM is the most powerful and best selling Keysight RF Synthesis bundle. No competing products in the industry can match its comprehensive set of RF synthesis and simulation capabilities at this price point. Intuitive easy-to-use environment enables fast, accurate design of RF circuits, systems and planar antennas. The Modulated RF simulator predicts and diagnoses error vector magnitude (EVM) impairments for optimal system design with digitally modulated RF sources. Supports Keysight frequency dependent nonlinear X- and Sys-parameters to accurately model off-the-shelf components in simulation for rapid hardware realization.
RF Synthesis (Genesys) is an affordable RF and microwave design platform that combines schematic capture, circuit synthesis, simulation, optimization, and verification in a single environment. It helps circuit board and subsystem designers accelerate development while maintaining design accuracy, productivity, and ease of use across a wide range of RF applications.
Genesys provides one of the industry's broadest sets of automatic RF synthesis tools, enabling engineers to quickly create filters, matching networks, oscillators, couplers, power dividers, and amplifiers. These automated workflows reduce manual calculations, speed design iterations, and help engineers achieve performance objectives more efficiently.
Yes. Genesys includes fast and memory-efficient 3D planar electromagnetic simulation capabilities that accurately model RF structures and interconnects. Engineers can evaluate layout effects, identify potential performance issues early, and improve first-pass design success before committing designs to fabrication.
Yes. Genesys supports modulated RF system and circuit analysis for modern wireless applications. Engineers can evaluate key metrics such as Error Vector Magnitude (EVM), Bit Error Rate (BER), and Adjacent Channel Power Ratio (ACPR), including verification workflows for WLAN and LTE-based communication systems.
Genesys is backed by more than three decades of RF design expertise and a large global user base. As project requirements grow, users can apply trade-up credit toward Advanced Design System (ADS), allowing organizations to expand capabilities while protecting previous software investments.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?