Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Parallel simulation software for cloud, cluster, or server. Simulate more, wait less!
Reduce your simulation time by 80% using distributed and parallel computing.
Complex product designs need massive and time-consuming simulations. Keysight Design Cloud leverages High-Performance Computing (HPC) technologies that let you run parallel simulations in the cloud, cluster, or server to reduce simulation time and expedite time-to-market significantly.
Say ‘No’ to the simulate-and-wait cycle you’ve been used to. Launch multiple simulations, shut down, and walk away. Keysight Design Cloud ensures your jobs are done quickly, and securely sends you the results when you reconnect.
Distribute frequency sweeps across multiple machines simultaneously.
Reduce simulation runtimes and validate designs faster.
Deploy on-premises, hybrid cloud, or fully cloud-based environments.
Leverage HPC technologies for complex engineering analyses.
Increase capacity on demand for larger simulation workloads.
Computing resources are located on-premises in a single server or a cluster in a single site or multiple — a good balance between price and performance.
Computing resources are combined on-premises with virtual machines in a cloud environment — a better balance between scalability and performance.
Computing resources are easy to access, on-demand, and scalable in the cloud — the best balance between scalability, performance, and customization.
The advent of cloud-based EDA software has opened a world of opportunities for hardware designers, giving them the power to revolutionize the hardware industry. The advantages of enhanced collaboration in a multi-vendor environment offer scalability, cost efficiencies, security, and performance optimization. It has transformed the conceptualization, development, and testing of hardware designs.
blogs
Videos
Demonstrações
Demonstrações
Demonstrações
Products supported with Keysight Design Cloud.
EM simulation license enabling parallel simulation for large jobs. This license can be applied to multiple EM solvers. Combine multiple 1-packs for greater parallelism and higher performance. This element requires an EM simulator license.
EM simulation license enabling parallel simulation for large jobs. This license can be applied to multiple EM solvers. Combine multiple 1-packs for greater parallelism and higher performance. This element requires an EM simulator license.
W3039E
EM simulation license enabling parallel simulation for large jobs. This license can be applied to multiple EM solvers. Combine multiple 1-packs for greater parallelism and higher performance. This element requires an EM simulator license.
The W3039E EM HPC 1-pack includes:
With project timelines tighter than ever, utilize a quantity of W3039E elements to significantly reduce the time it takes to run large EM extractions. High performance computing allows you to be more productive by waiting less time for an EM extraction and simulate more test cases to reduce risk. This solution has made high performance computing easy, as you can setup your simulation, let it run, freeing your local machine from computation tasks, and reconnect to view your results. This requires an EM simulator license (ex: SIPro + 3 x HPC 1-Pack = 4 parallel jobs).
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Includes circuit simulation high-performance computing package for parallel computing.
Includes circuit simulation high-performance computing package for parallel computing.
W3029E
Includes circuit simulation high-performance computing package for parallel computing.
The W3029E Ckt Sim HPC 1-pack includes:
The W3029E enables you to perform batch and sweep simulations in a parallelized manner to significantly reduce simulation time. This solution has made high performance computing easy, as you can set up your simulation, let it run, freeing your PC from computational tasks, and reconnect to view your results.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Electro-thermal (ETH) analysis significantly improves circuit simulation accuracy to guarantee electrical performance specs under transient or steady-state self-heating conditions and to avoid premature failures.
Electro-thermal (ETH) analysis significantly improves circuit simulation accuracy to guarantee electrical performance specs under transient or steady-state self-heating conditions and to avoid premature failures.
W3059E
Electro-thermal (ETH) analysis significantly improves circuit simulation accuracy to guarantee electrical performance specs under transient or steady-state self-heating conditions and to avoid premature failures.
The W3059E Electro-Thermal (ETH) High Performance Computing (HPC) Accelerator includes:
Keysight ETH simulation provides the industry’s highest spatial temperature resolution for the most accurate and reliable circuit analysis in tightly integrated 3D modules. Swept ETH circuit simulation can be parallelized to run on HPC with a 10x typical speedup. ETH HPC Accelerator can be incrementally added to achieve the optimal speedup.
HPC parallel simulation software for SystemVue. Run simulations in the cloud, cluster, or server to reduce simulation time.
HPC parallel simulation software for SystemVue. Run simulations in the cloud, cluster, or server to reduce simulation time.
W4581E
HPC parallel simulation software for SystemVue. Run simulations in the cloud, cluster, or server to reduce simulation time.
The W4581E SystemVue HPC Design Cloud software supports:
The W4581 SystemVue HPC Design Cloud accelerates and manages multiple parameterized sweep simulations for RF, Phased Array, and Dataflow designs. It provides a comprehensive set of job creation, allocation and submission capabilities, and returns results as a single dataset. The HPC license leverages High-Performance Computing (HPC) technologies that enables users to run parallel simulations in the cloud, cluster, or server to make sure jobs are automatically allocated to the right resources for maximum application performance and efficiency. Communications system architects, verification engineers, and baseband designers use the HPC license to accelerate architecture studies and verification suites, while reducing costs and accelerating time-to-results.
For further information on Keysight Design Cloud, please visit Keysight Design Cloud
Keysight Design Cloud provides cloud-based and parallel simulation capabilities that accelerate EM, circuit, system, and electro-thermal analyses while reducing design turnaround time.
Parallel simulation distributes frequency points across multiple compute resources, allowing simulations to run simultaneously and complete significantly faster than on a single workstation.
EM, circuit, system, and electro-thermal simulations can all leverage cloud-based HPC resources to reduce computation time and improve engineering productivity.
Yes. Keysight supports on-premises servers, private clusters, hybrid deployments, and fully managed cloud environments to match organizational requirements.
Cloud simulation shortens design cycles, improves resource utilization, enables larger analyses, and helps engineering teams accelerate time-to-market.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?