Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Model, validate, and optimize secure quantum communication networks.
Accelerate QKD system development with comprehensive quantum communication simulation tools.
As organizations prepare for a quantum-safe future, accurately designing and validating quantum key distribution (QKD) systems is essential. This solution provides a comprehensive system-level simulation environment for both discrete-variable (DV) and continuous-variable (CV) QKD technologies, enabling researchers and engineers to evaluate architectures, analyze performance, and optimize security before deployment. Built-in models for transmitters, receivers, parameter estimation, and secret key rate calculations help streamline the development process while providing realistic insight into system behavior. Advanced modeling capabilities allow users to assess the impact of component imperfections, noise sources, and coexistence with classical communication channels. Integrated parameter sweeps, scripting, and optimization tools further accelerate design exploration and performance tuning. The result is faster innovation, reduced development risk, and greater confidence in the deployment of secure quantum communication systems.
Simulate discrete-variable quantum key distribution systems.
Analyze continuous-variable quantum communication architectures.
Calculate secret key generation performance metrics.
Model realistic noise and component impairments.
Assess interactions with classical communication channels.
Optimize modulation, filtering, and transmission settings.
This brochure introduces VPItoolkit QKD, a module library extending VPItransmissionMaker Optical Systems for system-level quantum key distribution simulation. It provides transmitter and receiver models, parameter estimation, and secret key rate calculation for discrete-variable and continuous-variable schemes. The toolkit supports analysis of component imperfections, coexistence with classical optical channels, and system parameter optimization. Supported implementations include Gaussian- and QPSK-modulated CV-QKD, differential phase shift QKD, and BB84 variants.
blogs
Brochures
The software is designed for system-level simulation and optimization of quantum key distribution systems, supporting both discrete-variable and continuous-variable QKD implementations.
The platform supports a variety of QKD approaches, including Gaussian-modulated CV-QKD, BB84 variants, T12 protocols, and differential phase-shift keying implementations.
Yes. Users can evaluate the impact of thermal noise, phase noise, ADC quantization effects, detector dark counts, after-pulsing, beam splitter imperfections, and other nonidealities.
Built-in sweep and scripting capabilities allow engineers to optimize parameters such as modulation amplitude, photons per pulse, filter bandwidth, symbol rate, and protocol settings.
Yes. The software enables coexistence studies that examine the effects of Raman scattering, crosstalk, and other impairments arising from classical communication channels operating alongside QKD systems.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?