Recommended for Keysight PXI VNA (M983xA/M980xA) or Streamline Series VNAs

Highlights

The Y1740A is a flexible cable with excellent phase stability. This cable is recommended for accurate S-parameter measurements using the following Keysight vector network analyzers: Streamline Series VNA, M983xA/M980xA Series PXIe VNA, or M981xAS series PXIe Vector Component Analyzer (VCA).

  • Option 100: 3.5-mm (male) to 3.5-mm (male), 26.5 GHz, 36 inch.
  • Option 200: 2.92-mm (male) to 2.92-mm (male), 40 GHz, 36 inch.
  • Option 300: 2.4-mm (male) to 2.4-mm (male), 50 GHz, 36 inch.
  • Option 310: 2.4-mm (male) to 2.92-mm (male), 40 GHz, 36 inch.
  • Option 400: 1.85-mm (male) to 1.85-mm (male), 67 GHz, 1 m.

Amplie as Capacidades

Want help or have questions?