Y1260A Micro GPIB Cable for Embedded Controllers and PXIe System Modules
Connect a MicroD25 GPIB to a standard GPIB connection; compatible with the M9037A, M9537A, and M9024A
A partir de
Connect a MicroD25 GPIB to a standard GPIB connection; compatible with the M9037A, M9537A, and M9024A
HIGHLIGHTS
- GPIB to MicroD25
- 1 meter
- Compatible with the M9037A, M9537A, and M9024A. Not compatible with the M9036A.
Use the Y1260A to connect from a MicroD25 GPIB to a standard GPIB connection.
Amplie as Capacidades
Want help or have questions?