• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Electronic Design Automation (EDA)
    • Device Modeling Suite
    • W8510EP IC-CAP Wafer Professional Measurement (WaferPro) [Discontinued]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    W8510EP IC-CAP Wafer Professional Measurement (WaferPro)

    Status do Produto:
    Descontinuado/Com suporte atualmente
    Descontinuado/Com suporte atualmente
    Technical Support
    Suporte técnico
    pdf Baixe as visões gerais técnicas
    Prev
    Produto de reposição
    Image for W7014E PathWave IC-CAP WaferPro Add-on
    W7014E PathWave IC-CAP WaferPro Add-on
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    • Fully automated single and multi-wafer measurements across temperature
    • Drivers for most common probers, switch matrixes, and thermal controlled chucks included
    • Full wafer map support
    • Fast—supports measurements with 407X and 408X Keysight Parametric Test systems
    • Includes many pre-defined example test plans to facilitate easy and efficient start-up
    • No operator supervision required, wafer realignment at temperature change is automatic
    • View real-time results, status, data and plots without interrupting test
    • Monitor location, status, results and data during execution; receive updates via email
    • Graceful exception handling per user-defined Pass/Fail criteria
    • Advanced architecture enables efficient organization of data and fast data analysis & processing
    • Test plans run seamlessly on different test stations with different hardware
    • Supports broad range of DC/CV and RF measurements
    • Support for measuring any n-terminal device (MOS, DIODE, passives, etc.)
    • Save to multiple file formats (.mdm and .csv)
    • Features a Test Mode (run simulations rather than measurements) and a Post Process Mode for test and development flexibility
    • Features a powerful Debug mode to further support ease of customization and testing

    IC-CAP Wafer Professional Measurement (WaferPro) is a turnkey automated measurement application for device modeling engineers who do DC/CV and RF measurements, which is fully integrated into the IC-CAP platform. WaferPro was designed in partnership with major semiconductor companies. It takes advantage of IC-CAP’s powerful measurement and programming environment to enable a library of efficient measurement routines (built-in and user defined), such as adaptive measurement algorithms, which can greatly reduce the overall measurement time and add efficiency. It is simple enough that one can have it running in one day, yet customizable and flexible enough, that it can be adapted and optimized for a wide variety of test and measurement environments.

    How IC-CAP Wafer Pro Works

    IC-CAP WaferPro is a measurement solution integrated with IC-CAP and other test equipment enabling efficient coordination of the full test environment, with the ability to control and specify the wafer mapping, devices, test conditions, calibration and data to be collected. Data files are saved automatically and a variety of file formats are supported.

    WaferPro is easy to navigate and customize. For a typical test plan project, the user would start by defining a wafer map, and then specify wafer characteristics such as die and substrate locations, and the type and characteristics of the devices to be measured, and also pin or probe card references per the type of hardware being used. The user can then readily, per their testing needs and objectives, group and differentiate devices, per which type of measurement(s) should be applied, - spot, swept, DC, RF, etc.

    Measurement routines are completely customizable and are defined in the IC-CAP model environment, enabling the user to leverage existing PEL code for post processing measured results (for example, for calculating fT, gmax or Vt). When running the test plan, a log is displayed and the log is continuously updated with the measurement results. It is easy to select a line in the history log and display measured data for a specific device.

    IC-CAP Wafer Pro

    In summary, IC-CAP WaferPro:

    • Is a powerful Measurement and Characterization Test Plan Suite for Device Modeling Engineers
    • Works out of the box with many benches and test stations, including Keysight Parametric Testers
    • Allows the level of necessary customization to maximize measurement efficiency
    • Builds the foundations to enable advanced Statistical Analysis and Modeling

    Return to IC-CAP Device Modeling Software.

    Classificar por :
    Data
    Data Título
    Filter Results
    Nenhuma informação encontrada para este produto.
    Redefinir
    By Type of Content