O que você está procurando?
W3048E VTB Engine
Most Trusted RF and Microwave Design Tool in the Industry
A partir de
Provides access to the System Design (SystemVue) high-performance dataflow simulation engine and to simulate pre-defined standard-compliant test benches in Advanced Design System (ADS) or with RFIC Design (GoldenGate) to easily validate circuit performance against modulated metrics such as EVM, BER, or ACPR.
Highlights
The W3048E VTB Engine includes:
- Access to high-performance dataflow simulation engine to simulate a pre-configured, standard-compliant test bench
- Design optimization against system-level performance, such as error vector magnitude (EVM), adjacent channel leakage ratio (ACLR), and bit error rate (BER)
- Shareable for use in Advanced Design System (ADS) and RFIC Design (GoldenGate)
The VTB Engine enables circuit designers to easily validate circuit performance against standard-compliant waveforms and measurements such as EVM/ACLR in transmitters, or sensitivity/desensitization in receivers. Latest wireless standards such as 5G are difficult to budget at the circuit level, and require simulation using the actual standard-compliant modulated signals in order to fully capture third order nonlinearities, AM/AM and AM/PM distortions, spectral regrowth, and memory effects.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Amplie as Capacidades
Want help or have questions?