Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
W281D Waveguide to 1.0 mm (m) Adapter, W-Band, 110 GHz
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors
A partir de
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors
HIGHLIGHTS
- Frequency Range: 75 - 110 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-10 MIL-W-85/3-024
- Flange Designator: UG-387/U MIL-F-3922/67B-010
- Coaxial Connector: 1.0 mm male
The Keysight W281D is a 1-mm male to W-band waveguide adapter with a frequency range of 75 GHz to 110 GHz. The Keysight W281D is used with the Keysight 8510XF systems.
- Frequency Range: 75 - 110 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-10 MIL-W-85/3-024
- Flange Designator: UG-387/U MIL-F-3922/67B-010
- Coaxial Connector: 1.0 mm male
Learn more about latest information on Keysight waveguide adapters.
Amplie as Capacidades
Want help or have questions?