• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • Electronic Design Automation
    • System Design (SystemVue)
    • W1724EP STK Interface for SystemVue [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    W1724EP STK Interface for SystemVue

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe a brochura
    Prev
    Produto de reposição
    Image for W4514E STK Link
    W4514E STK Link
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    PathWave System DesignThe W1724EP STK Interface for SystemVue is an interface between AGI STK software and SystemVue for enhanced radar / EW visualization and environment modelling. Once your waveform is processed, the SystemVue STK link produces a dispersive channel that resembles real world effects not found in any other EDA solution.

    The capabilities and complexity of modern Radar and EW systems are rapidly expanding. System designers need to model digital algorithm performance combined with accurate RF impairments to predict overall system success. It is increasingly important to test these designs with many different complex scenarios to validate Radar and EW system performance. Companies are turning to simulation to help validate their designs earlier in the design cycle to offset complex and costly real-world testing.

    STK Link for PathWave System Design

    Solution Details

    Systems Tool Kit (STK) by AGI allows designers to create accurate real-world scenarios of modern combat and EW environments. Users can simulate the entire system in action at any location and at any time to predict system behavior and mission performance. SystemVue links to these models to accurately model the dynamic channel behavior of complex Radar and EW Tx/Rx systems. The SystemVue and STK integrated virtual platform helps designers locate and address system weak points prior to field deployment, saving companies from extensive re-design effort after production.

    PathWave System Design Phased Array with STK Scenario and Visualization

    Figure 1. PathWave System Design Phased Array with STK Scenario and Visualization.

    Radar/EW in PathWave System Design (SystemVue)

    Scenarios created with PathWave System Design and STK can include Radar and EW signal generation and processing, as well as environmental effects like clutter, jamming, interference, targets, and simulated platform and target hardware specific parameters. The ability to simulate not only a Radar/EW system concept, but the full deployment environment enables unprecedented development speed and provides rapid prototyping capabilities for any Radar/EW system development.

    • Create proposals and assess feasibility quickly
    • Accurate Radar system architecture and scenario analysis
    • Algorithmic reference and test vector generation for baseband DSP hardware
    • Radar/EW test signal generation, processing and analysis
    • Include realistic RF effects, clutter, RCS, and target returned waveforms
    • Leverage existing MATLAB, HDL, and C++ algorithms
    • Reduce the need for expensive chambers, hardware emulators, faders, and field testing in the early phases of design

    PathWave System Design (SystemVue) connects to many of Keysight’s leading measurement solutions, including the M8190 and M8195 AWGs, the M9703A/B High Speed Digitizer/Wideband Digital Receiver, and advanced systems such as the N5193 UXG. Create custom waveforms and measurements and download them to your instrumentation.

    PathWave System Design with Radar Library

    Figure 2. PathWave System Design with Radar Library.

    Product Information

    PathWave System Design (SystemVue) 2020 is the first release that includes the STK Link. Used in conjunction with the existing Radar library and the RF system modeling capabilities of SystemVue, it provides a complete system design and verification platform for EW and Radar designers.

    • W1464BP/BT – SystemVue RF Architect
    • W1720EP/ET – Phased Array Toolkit
    • W1724EP/ET – STK Link
    • W1905EP/ET – Radar Library

    Note: Systems Tool Kit (STK) is available from AGI (http://www.agi.com/home). AGI restricts sales of STK to certain countries; please consult with your AGI sales representative for more information.

    Classificar por :
    Data
    Data Título