O que você está procurando?
U1882B Power Measurement Application for Infiniium Series Oscilloscopes
The U1882B power measurement application for Infiniium oscilloscopes provides a full suite of power measurements that runs directly on your scope
A partir de
HIGHLIGHTS
Key benefits
- Enables automatic, consistent, and fast characterization of Switch Mode Power Supply (SMPS) using Infiniium 9000 and S-Series oscilloscopes
- Complete test suite for Switch Mode Power Supply includes power device analysis, input line analysis, inrush current analysis, output analysis, turn on/off analysis, modulation analysis
- Analyze at offline mode and report generation for greater flexibility
- Automatic deskewing to reduce switching loss measurement error
Requirements
- Infiniium 9000 and S-Series oscilloscopes
- Optional U1880A power measurement deskew fixture for voltage and current probes
The U1882B power measurement application for Keysight Infiniium oscilloscopes provides a full suite of power measurements that runs directly on your oscilloscope. The power measurement application offers seven modules to help you characterize your devices: power device analysis, line power analysis, output analysis, turn on/off analysis, transient analysis, and modulation analysis. Each module contains relevant measurement and set up selections for easy repeatability. Automatic report generation compiles the results of each test for immediate archival.
Free Trials
U1882B Power Measurement Application Software for Infiniium Oscilloscopes
Keysight U1882B Power Measurement Application software for Infiniium V-Series, S-Series, 9000 Series, and 8000 Series oscilloscopes.
Interested in a U1882B?
Extend the capabilities for your Power Measurement Application for Infiniium Series Oscilloscopes
Featured Resources for U1882B Power Measurement Application for Infiniium Series Oscilloscopes
Want help or have questions?