HIGHLIGHTS

  • Automatic upload of ENR data to the analyzers via USB connection significantly speeds up the overall setup time
  • Electronic storage of Excess Noise Ratio (ENR) calibration data decreases opportunity for user error
  • Temperature sensing improves measurement accuracy, leading to tighter specification of device performance

The U1831C is a versatile USB-powered smart noise source. The USB connection significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 10 MHz to 26.5 GHz.

Learn more about Keysight Noise Sources and 346 Noise Source Family

Principais especificações

Maximum frequency
26.5 GHz
Maximum frequency
26.5 GHz
Visualizar mais
ENR Range:
12 to 17 dB
ENR Automatic Download:
Sim
Excess Noise Ratio (ENR):
12-17 dB
Frequency range:
10 MHz to 26.5 GHz
Maximum frequency:
26.5 GHz
Minimum frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Temperature Compensation:
Sim
Type:
USB Smart Noise Source
Works with:
NFA, ESA-E Series, PSA-Series, X-Series (PXA, MXA, EXA, CXA)

Standard Configurations

U1831C usb noise source

Interested in a U1831C?

Featured Resources  

Veja todos os recursos

Want help or have questions?