Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
S95015B Real-time S-Parameter and Power Measurement Uncertainty
Get real-time S-parameter and power measurement uncertainty for more realistic pass/fail tests.
A partir de
The S95015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. It lets you estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates.
Highlights
The S95015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. It enables the users to estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates.
- Real-time uncertainty for S-parameter and power measurements.
- Estimates the combined uncertainty of calibration standards, power sensors, noise, and cable and connector repeatability.
- Displays uncertainty with the actual measurement traces.
- Compatible with the current Keysight Uncertainty Calculator.
- Available on the M983xA and M980xA PXI network analyzers.
For more information, please visit Keysight Network Analyzer Software.
Amplie as Capacidades
Want help or have questions?