Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
S94571B Arbitrary Load Control for Modulation Distortion - Export Control
Load pull capability for modulation distortion measurements up to 50 GHz for export controlled countries
A partir de
Highlights
Provides load pull capability for nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions.
- Integrated mechanical tuner characterization and control for presenting user-specified loads to DUT
- Frequency coverage up to 67 GHz
- Supports most Maury and Focus passive loadpull tuners, see Modulation Distortion technical overview for details on compatible tuner models
- Display measured EVM, power and gain for user-defined gamma
- Save measurement results in file format compatible for use in external programs such as ADS and MATLAB
Extend the modulation distortion application by computing figure of merits such as EVM and ACPR for any desired load with arbitrary load control (ALC). Modulation distortion with ALC integrates the powerful capabilities of the PNA-X with an electromechanical tuner so a non-50 Ω load can be presented to the DUT and changes in device performance or sensitivity to varying load conditions can be accurately measured.
Free Trials
Get a 30-day trial license for S94570B. The S94570B Arbitrary Load Control trial creates a software application on your PNA series.
Interested in S94570B?
Extend the Capabilities of Your S94570B
Featured Resources
Want help or have questions?