Reduce ground lead inductance with these ground blades for use with N2795A/2796A/2797A active probes

HIGHLIGHTS

  • Low inductance ground blade for reduced ground lead inductance
  • For use with N2795A/96A/97A active probe
     

The N4845A is a ground blade for use with N2795A/96A/97A single-ended active probes. This part is also compatible with 1156A/57A/58A active probe. The package contains two ground blades.

Amplie as Capacidades

Want help or have questions?