M9383A PXIe Microwave Signal Generator
Industry’s most upgradeable performance signal generator
A partir de
Highlights
Customize to Your Specific Application Requirements
Based on the PXIe industry standard, the Keysight M9383A PXIe microwave signal generator is a compact modular instrument that is flexible to solve your immediate test needs, but upgradable for what comes next – whether that’s upgrading for frequency coverage or a rapid shift to high volume production.
- Modular test solution for design validation that can be efficiently leveraged into manufacturing
- Flexible design offering rapid and easy upgrades
- Supports a variety of uses from LO and blocking applications to 5G test
- Keysight Signal Studio software simplifies the creation of 5G NR waveforms
High-Performance Foundation for Advanced Measurement
- Achieve a complete stimulus and response solution by placing the M9383A microwave signal generator side-by-side with other PXIe instruments
- Get fast waveform loading and tuning speed from high-speed Gen3 backplane in the M9019A chassis
- Run the newest instrument control software with the powerful M9037A high-performance embedded controller
Principais especificações
Frequência
1 MHz to 44 GHz
Potencia de saída @1 GHz
+19 dBm
Frequência de comutação
250 µs (nom)
Harmônicos @1 GHz
-46 dBc
Ruído de fase @1 GHz (20 kHz offset)
-118 dBc/Hz (10 kHz offset)
Type
Vector
Frequência
Potencia de saída @1 GHz
Frequência de comutação
Harmônicos @1 GHz
Ruído de fase @1 GHz (20 kHz offset)
Type
1 MHz to 44 GHz
+19 dBm
250 µs (nom)
-46 dBc
-118 dBc/Hz (10 kHz offset)
Vector
Visualizar mais
Opções de largura de band:
40 MHz
160 MHz
500 MHz
1 GHz
Modo gerador de banda base:
Waveform Playback
Form Factor:
Modular
Frequência:
1 MHz to 44 GHz
Opções de frequência:
14 GHz
20 GHz
31.8 GHz
44 GHz
Frequência de comutação:
250 µs (nom)
Harmônicos @1 GHz:
-46 dBc
Frequência máxima:
44 GHz
Maximum Modulation Bandwidth:
1 GHz
Maximum Output Power:
+19 dBm
Não harmônicos @1 GHz:
-45 dBc
Potencia de saída @1 GHz:
+19 dBm
Nível de desempenho:
◆◆◆◆◇◇
Ruído de fase @1 GHz (20 kHz offset):
-118 dBc/Hz (10 kHz offset)
Modo de repouso:
Etapa
Type:
Vector
Memória de reprodução de forma de onda:
1024 MSa
Standard Configurations
Each of these standard configurations can be easily upgraded with additional features, options, and measurement applications.
Standard Configurations
Prev
14 GHz, Basic LO Configuration
- Basic hardware configuration
- Ideal for LO substitution measurements
- +10 dBm standard output power
- Easily upgradeable with additional features and capabilities
20 GHz, High Performance Analog
- A full-featured microwave source configuration
- Ideal for LO substitution, component and receiver measurements
- +20 dBm output power at 18 GHz
- Fast, 250 µs switching speed
- AM, FM, ΦM, and pulse modulation
- Easily upgradeable with additional features and capabilities
20 GHz, Narrowband Vector
- A complete modular microwave vector signal generator
- 160 MHz vector modulation bandwidth up to 20 GHz
- AM, FM, ΦM, and pulse modulation
- +20 dBm output power at 18 GHz
- Works with many Signal Studio applications to create a wide variety of digitally-modulated signals
- Easily upgradeable with additional features and capabilities
44 GHz, Wideband Vector
- A complete modular microwave vector signal generator
- 1 GHz vector modulation bandwidth up to 44 GHz
- Works with many Signal Studio applications to create a wide variety of digitally-modulated signals
- AM, FM, ΦM, and pulse modulation
- +10 dBm output power at 40 GHz
- Fast, 250 µs switching speed
- Easily upgradeable with additional features and capabilities
Next
Interested in a M9383A?
EXTEND THE CAPABILITIES
Garantia, Calibração e Serviços
FEATURED RESOURCES
Want help or have questions?