Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
M9377A PXIe Network Analyzer Direct Access Receiver
The M9377A is one port PXIe Vector Network Analyzer direct access receiver which is used in the M9485A PXIe Multiport Vector Network Analyzer
A partir de
HIGHLIGHTS
- 50 MHz to 9 GHz
- Dynamic Accuracy: +-0.13 dB @-80 dBm (Reference/Test Attenuator 0 dB, Reference=-30 dBm)
- Noise Floor: -145 dBm @ 50 M to 6 GHz
The M9377A is a one port PXIe Vector Network Analyzer direct access receiver which is used in the M9485A PXIe Multiport Vector Network Analyzer.
Interested in a M9377A?
Featured Resources for M9377A PXIe Network Analyzer Direct Access Receiver
Want help or have questions?