D9020BDLP Complete Infiniium Protocol Trigger/Decode Bundle for Infiniium Oscilloscopes
This complete bundle includes all available Infiniium decode/trigger packages D9010LSSP, D9010AUTP, D9020AUTP, D9010EMBP, D9010MILP, D9010MPLP, D9010MCDP, D9010MPMP, D9010USBP, D9010PCIP, and D9010EKRP.
A partir de
Highlights
- Get your low speed serial debug done faster and simpler by using this package, which combines every Infiniium trigger/decode package into one
- Set up your scope to show specific protocol decoding in less than 30 seconds with an auto setup feature
- Get access to a rich set of integrated protocol-level triggers – see datasheet for a complete list
- Save time and eliminate errors by viewing packets at the protocol level
- Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
This complete bundle includes all available Infiniium decode/trigger packages D9010LSSP, D9010AUTP, D9020AUTP, D9010EMBP, D9010MILP, D9010MPLP, D9010MCDP, D9010MPMP, D9010USBP, D9010PCIP, and D9010EKRP. It is designed to work on the Infiniium 90000 Series, V-Series, Z-Series and UXR-Series. For other Infiniium real-time oscilloscope models, check D9011BDLP.
Interested in a D9020BDLP?
Extend the capabilities for your Complete Infiniium Protocol Trigger/Decode Bundle
Featured Resources for D9020BDLP Complete Infiniium Protocol Trigger/Decode Bundle
Want help or have questions?