CX1206A high current adapter with expander expands the maximum measurement current of your CX1101A current sensor up to 10 A with two banana jack terminals.

HIGHLIGHTS

  • ESL reduced shunt resistor technology
  • High current measurement up to 10 A
  • Minimum measurable current is less than 3 mA
  • Current sensing is done by the expander with banana plugs

The CX1206A Sensor Head is an accessory for the CX1101A current sensor and expands the maximum measurement current up to 10 A. It also provides two banana jack terminals for ammeter + and - terminals of a CX3300 analog channel through a current sensor (CX1101A).

 

Amplie as Capacidades

Want help or have questions?