The Keysight AP1200A provides Ethernet, eight channels of CAN (including CAN FD), and four channels of LIN in one tool.

HIGHLIGHTS

Benefits

  • Log data to removable microSD card with a battery backed real-time clock to hardware timestamp all messages.
  • Simulate ECUs and/or gateways
  • Supports open APIs or use with Vehicle Spy software for complete programmatic control
  • Includes a real-time scripting engine to perform real-time messaging. For example, you can run a script to reflash and ECU using data from the microSD card

Supported Interfaces

  • 8x CAN FD
  • 4x LIN
  • Ethernet: DoIP/XCP
  • Fully isolated high-speed USB interface allows PC to safely send and receive messages

Ordering information

  • An AP1200A unit comes with 2 cables (AP1200A-J45 and AP1200A-DB9) as well as a USB cable, 32 GB MicroSD card and a µDB-9F to DB-9M Cable Adapter
  • These as well as additional cables can be purchased as options for users wanting replacements or additional vehicle connections.

The Keysight AP1200A provides standard DoIP (Diagnostic over IP) Ethernet, eight channels of CAN (including CAN FD), and four channels of LIN in one tool. All channels run simultaneously and are time-stamped in hardware. A fully-isolated high-speed USB interface allows messages to be sent and received without risk of damage to the PC.

Amplie as Capacidades

Want help or have questions?