Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
AE6944A 3.5mm SMA Connector to Solderable Open Automotive Adapter
Versatile connector supports automotive Ethernet 10/ 100 / 1000 MultiGBASE-T1 compliance standards
A partir de
Highlights
The Keysight 3.5mm SMA Connector to Solderable Open Automotive Adapter offers generic solder-down flexibility to connect twisted-pair automotive cables to the measurement instrument or device under test. Compatible with RPC, it can transmit up to 1 Gbps, according to the IEEE 1000BASE-T1 standard. Designed for the DC to 10 GHz frequency range, this fixture is suitable for automotive Ethernet 10BASE-T1S, 100BASE-T1, and 1000BASE-T1.
- Adapt twisted-pair bare wires to SMA for easy connection to an oscilloscope or other test equipment.
- Use alone or with the Keysight AE6941A automotive test fixture.
- Achieve measurement accuracy and versatility for automotive media-dependent interface (MDI) adaption.
Related Accessories and Products
Want help or have questions?