89603C 89600 VSA Wireless Connectivity Package
Wireless connection modulation analysis subscription bundle
A partir de
Keysight’s Wireless Connectivity Package for Simulation 89603C supports WLAN 802.11, PowerSuite measurements, cross-correlated EVM
Highlights
- Measure and analyze signals in the time, frequency, and modulation domains
- Support two different acquisition modes as synchronous (simultaneous) or sequenced for carrier aggregation or multiple measurements
- Analyze data from over 45 supported hardware instruments, or use in simulation tools to verify design
- Record the acquired signal waveforms to playback for troubleshooting
- Automate tests using .NET language or SCPI command
- Wireless connectivity modulation analysis for 802.11a/b/g/j/p and Mobile WiMax
- High throughput WLAN modulation analysis for 802.11n/ac/ax/be/bn up to 4096 QAM (requires VSA2025 or above release for 4096QAM support)
- PowerSuite (ACP and SEM) measurements
- Cross-correlated EVM for WLAN to improve the EVM performance by noise cancellation by multiple receivers working with modulation analysis
Amplie as Capacidades
Want help or have questions?