• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • 37907A Signaling Advisor [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents
    no image available

    Imagem indisponível

    37907A Signaling Advisor
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
    The Signaling Advisor is a software application designed to run on a dedicated mainframe. The resulting instrument simplifies assessment of signaling performance and trends. Add any appropriate optional decodes and link interface modules, and you're ready to test across multiple links involving different protocol standards for example, at access network interfaces.

    A range of link interface modules (LIMs) provide the physical interfacing to network equipment. Each LIM connects to one type of physical interface (eg, E1 or T1), providing access to all signaling links on up to four bidirectional bearers. The mainframe supports two LIMs (eight bidirectional bearers). Optional undercradles expand capacity to four LIMs (16 bidirectional bearers) or provide Ethernet connectivity.

    The architecture of the software and mainframe makes it easy for you to keep up with changing technologies and data rates, minimizing the need to replace equipment. Simply add a LIM or decode to bring your instrument in line with new needs. High performance and flexibility are designed into the Signaling Advisor mainframe, enabling it to cater for today's and tomorrow's applications. Separate processors (with independent memory) handle data acquisition and user interface, allowing optimum performance to be achieved.

    • 37907A Signaling Advisor Mainframe
      - Number of LIM slots available: 2
      - Processing capacity: Up to 32 duplex signaling links (64 kb/s at 1 erlang)
      - Telephone handset connector: RJ11
      - Physical dimensions: L × W × H (mm): 310 × 310 × 100
      - Weight: 7 kg
      - Volume: 10 liters
      - Power: 100-120Vac±10%, 220-240Vac±10%, 50-60Hz, 110VA max.
    • Operating Conditions
      - Temperature:
      - Operating: +5 ºC to +40 ºC (+41 ºF to +104 ºF)
      - Non-operating: -25 ºC to +60 ºC (-13 ºF to +140 ºF)
      - Humidity:
      - Operating: 20% to 80% relative humidity
      - Non-condensing To 40 ºC. Storage: 10% to 90% relative humidity to 60 ºC
      - Altitude:
      Operation: 4,575 meters (15,000 feet); Storage 15,250 meters
      (50,000 feet).
    • Safety conditions
      This instrument is designed for indoor use. Safety class I
    • Specifications for Mainframe:
      - Integrated PC (minimum specification)
      - Processor: Intel Pentium or equivalent.
      - Clock speed: 400 MHz (min).
      - RAM: 256 MB.
      - Hard disk: 3 GB IDE (min).
      - Floppy drive: 3.5 inch, 1.44 MB DOS format.
      - Display: 10.4 inch LCD color SVGA (active matrix TFT).
      - Pointing device: Integrated mouse (external serial mouse also supplied as
      standard).
      - Operating system: MS Windows98
      - External interfaces
      - Video output: SVGA, 800 × 600 resolution
      - Printer: Parallel port
      - Serial: RS-232-C
      - PCMCIA PC cards: Slots for one type III or two type II