11716A Attenuator Interconnect Kit, Type-N
Quickly and conveniently connect 1-dB step and 10-dB step attenuators for greater dynamic range
A partir de
Quickly and conveniently connect 1-dB step and 10-dB step attenuators for greater dynamic range
HIGHLIGHTS
Features
- Provides wide attenuation range with 1 dB steps
- Connects any pair of Keysight 8494/5/6/7 attenuators in series
Quickly and conveniently connect 1 dB step and 10 dB step attenuators together to achieve greater dynamic range with 1 dB steps. The Keysight 11716A interconnect kit contains a rigid RF cable, mounting bracket, and necessary hardware to connect any pair of Keysight 8494/5/6/7 attenuators in series. Attenuators must be ordered separately.
For more information about variable attenuators, please visit Attenuators, Variable.
Amplie as Capacidades
Want help or have questions?