10728A Plane Mirror
The Keysight 10728A plane mirror is a normal incidence plane mirror for beam diameters of 9mm or less. This bare optic requires a user supplied mount.
A partir de
HIGHLIGHTS
The Keysight 10728A is a normal incidence plane mirror for beam diameters of 9 mm or less. It is a bare optic that requires a user-supplied mount. It is typically used with the 10735A and 10736A three axis interferometers.
- Weight: 21 g (0.74 oz)
- One of many directing optics products that allows maximum flexibility in optical layouts
- Available for use in PC and VMEbus compatible systems
Interested in a 10728A?
Extend the capabilities for your Plane Mirror
Featured Resources for 10728A Plane Mirror
Want help or have questions?