Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
85033E
Keysight 85033E calibration kit contains precision 3.5mm standards used to calibrate Keysight network analyzers. This kit is specified from dc to 9 GHz.
The Keysight 85033E calibration kit contains precision 3.5mm standards used to calibrate Keysight network analyzers. Standards include fixed terminations, open circuits, and short circuits in both genders. A torque wrench is also included for proper connection. This kit is specified from dc to 9 GHz.
Options are available to add 3.5 mm female to female, 3.5 mm male to male and 3.5 mm female to male adapters. Other options add four 3.5mm to type-N adapters or four 3.5 mm to 7 mm adapters.
85052C
Characterize the systematic errors of network analyzers in the 3.5-mm interface; includes 50 Ω airline for TRL calibration.
The Keysight 85052C precision mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 3.5 mm interface. This kit also contains adapters to change the gender of the test port and a torque wrench for proper connection.
Q11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration.
The Keysight Q11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the thru-reflect-line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and fixed termination(s).
P11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration.
The Keysight P11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the Thru-Reflect-Line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and fixed termination(s).
N2125A
Calibrate one or more channels of your 80 to 110 GHz UXR oscilloscopes, achieving a full factory quality frame calibration
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
N4691D
Achieve more precise and accurate measurements with this 2-port module for 3.5-mm connectors.
The Keysight N4691D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4691D is a precision 2-port ECal module that supports 3.5 mm connectors up to 26.5 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4691D is included for securing your ECal module and accessories.
The N4691D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
N4692D
Achieve more precise and accurate measurements with this 2-port module for 2.92-mm connectors.
The Keysight N4692D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4692D is a precision 2-port ECal module that supports 2.92 mm connectors up to 40 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4692D is included for securing your ECal module and accessories.
The N4692D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
85563A
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
The 85563A 3-in-1 mechanical calibration standard combines an open, short and load standard in a compact unit. The product is small, easy to handle, and light weight. All standards in the 85563A are female 2.4 mm.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
X11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration
The Keysight X11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the Thru-Reflect-Line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and fixed termination(s).
W11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration
The Keysight W11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the Thru-Reflect-Line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and fixed termination(s).
V11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration
The Keysight V11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the Thru-Reflect-Line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and fixed termination(s).
R11644A
Calibrate the systematic errors of network analyzers; includes precision airline for performing TRL calibration
The Keysight R11644A calibration kit contains the precision mechanical standards required to calibrate the systematic errors of Keysight network analyzers. This calibration kit has a precision airline for performing the Thru-Reflect-Line (TRL) calibration, the most accurate error-correction technique for coaxial measurements. This kit also contains a commercial calibration certificate, flush short circuit, a precision shim, and a fixed termination.