Column Control DTX

81160A Pulse Function Arbitrary Noise Generator – Product Fact Sheet

Product Fact Sheets

Quad versatility, optimized signal fidelity up to 660 Mbit/s - signal generation with confidence

1. Couple/uncouple channels/channel add

2. USB 2.0A

3. Channel 1: differential output

4. Channel 2: differential output

5. Sync outputs A and B with selectable trigger or strobe functionality

6. Trigger mode

7. Waveform mode

8. Advanced mode: modulation/sweep/burst

A 4-in-1 device for accelerated and accurate insight into your device

  •  Create pulse, sine, square, ramp, noise and arbitrary waveforms to test your device—not the source.
  •  Emulate effects like capacitive load of the channel, asymmetric delay, crossing point deviations, duty cycle distortions, arbitrary transition times, level noise, delays from/to electrical idle by defining the transitions so that the previous bit influences the current bit.
  •  A 2 Channel version can be used either as 2 independent generators or as time synchronized coupled or added.
  •  Integrated in one instrument, which increases signal performance, minimizes cabling, space and test time.
  •  Glitch free change of timing parameters (delay, frequency, transition time, width, delay cycle).
  •  Programming language compatible with Keysight Technologies, Inc. 81101A, 81104A, 81110A and 81150A pulse pattern generators.

Generate the signal you need

All parameters can be selected and edited with the Keysight Pulse Pattern Generators

Typical applications

  •  Pattern generation
  •  Digital and mixed signal device testing
  •  HDMI compliance testing
  •  Sensor simulation
  •  Clock signal generation
  •  Radar distance testing
  •  Disc drive tests
  •  Noise and jitter source with selectable crest factor
  •  Signal source with modulation
  •  Pulsed IV measurements
  •  System trigger source
  •  Capture and reproduce live signals
  •  Automotive busses physical layer receiver test (CAN, LIN, FlexRay, MOST, BroadR Reach)

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX