Perform transmitters with one-button EMI precompliance measurements according to internal EMC standards.

HIGHLIGHTS

  • Provides built-in CISPR and MIL-STD compliant bandwidths, detectors and band presets and automated testing to regulatory Limit Lines with user-selected margins
  • Support amplitude correction for antennas, LISNs, cables, preamps
  • Provides built-in report generation
  • Perform precompliance radiated and conducted emissions measurements and diagnose non-compliant emissions with extensive spectrum analysis capability; Further you can analyze emissions vs. time using Strip Chart functionality
  • Performance:
    • Display log frequency span and three simultaneous detectors
    • Reduce measurement time with built-in signal list and Monitor Spectrum capabilities
    • Speed data collection with optional Time Domain Scan capability
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included
  • Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA.

Extend the Capabilities of Your Product

Want help or have questions?